??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCC E818-E818-90-377-PS58N9-010
HELP_VARIABLE
Company
Balluff
Description
Double-Ended Cordsets
Bill of material
BALLUFF BCC E818-E818-90-377-PS58N9-010
VERF
Availability
Available
BC
Order code
BCC0HZC
TC
Artikelbezeichnung
BCC E818-E818-90-377-PS58N9-010
PX
Product view
55033_00
ICON
TRAFFIC
Customs number
85444290
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BCC0HZC
DESCRIPT
Description
Connection 1 = RJ45-Male, straight, 8-pin, Connection 2 = RJ45-Male, straight, 8-pin, Interface = Ethernet/IP, Cable = PUR Shielded Green, 1 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP20/IP20, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.